IESNA:LM-63-2002
[TEST]P1642268
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8978.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1523.5 1637.9 1671.4 1700.0 1704.9 1699.2 1706.5 1732.7 1771.1 1841.3 1934.4 2045.5 2165.6 2281.6 2389.5 
2498.1 2588.0 2659.9 2742.4 2843.7 2955.6 3085.5 3250.5 3433.5 3643.4 3832.9 4029.8 4103.3 3649.1 2775.0 
1552.9 525.3 311.2 93.1 0.0 0.0 0.0 
1523.5 1643.6 1677.9 1701.6 1704.1 1699.2 1709.0 1735.1 1777.6 1845.4 1940.2 2052.1 2171.3 2280.8 2389.5 
2492.4 2585.5 2665.6 2743.2 2833.9 2937.6 3068.3 3233.3 3409.8 3622.2 3823.1 4048.6 4158.1 3752.1 2895.1 
1682.8 568.6 327.6 110.3 0.0 0.0 0.0 
1523.5 1642.8 1673.0 1698.4 1705.7 1709.8 1729.4 1767.8 1819.3 1890.3 1985.1 2096.2 2210.6 2318.4 2420.5 
2521.8 2619.8 2709.7 2804.4 2902.5 3015.2 3156.5 3326.5 3538.8 3801.1 4045.3 4378.6 4598.4 4390.9 3658.9 
2725.2 1267.8 472.2 260.6 55.5 0.0 0.0 
1523.5 1645.3 1670.6 1692.6 1706.5 1722.0 1752.3 1802.1 1863.4 1936.9 2030.0 2135.4 2245.7 2347.0 2449.1 
2553.7 2661.5 2775.9 2905.7 3044.6 3208.8 3397.5 3623.8 3909.7 4250.4 4611.4 5027.3 5403.0 5424.3 4441.5 
3344.4 2069.2 1030.1 382.3 118.5 0.0 0.0 
1523.5 1639.5 1660.0 1677.1 1696.7 1722.0 1759.6 1811.1 1871.5 1941.0 2019.4 2107.6 2208.9 2309.4 2422.1 
2551.2 2694.2 2858.4 3037.3 3235.0 3456.3 3721.8 4035.5 4426.8 4878.6 5309.1 5742.1 6083.5 6224.8 5598.3 
3758.6 2481.0 1305.4 511.4 134.0 0.0 0.0 
1523.5 1630.5 1650.2 1664.0 1685.3 1716.3 1753.9 1804.6 1863.4 1927.9 1999.8 2084.8 2182.0 2288.2 2410.7 
2552.0 2720.3 2911.5 3121.4 3359.1 3611.6 3910.5 4280.6 4681.7 5114.7 5508.4 5876.0 6188.1 6324.5 5825.4 
3966.1 2294.7 1082.4 318.6 52.3 0.0 0.0 
1523.5 1628.9 1647.7 1655.1 1677.9 1709.0 1750.6 1798.0 1850.3 1908.3 1972.8 2054.5 2146.0 2255.5 2380.5 
2534.9 2709.7 2918.8 3150.8 3411.4 3717.8 4047.0 4423.6 4827.1 5206.2 5533.7 5832.7 6112.1 6142.3 5514.1 
3851.7 1942.6 854.5 269.6 52.3 0.8 0.0 
1523.5 1616.7 1634.6 1637.1 1653.4 1686.9 1727.8 1775.1 1818.4 1864.2 1923.0 1992.4 2082.3 2190.9 2329.0 
2510.4 2718.7 2955.6 3245.6 3529.9 3890.9 4221.8 4570.6 4899.0 5176.8 5405.5 5632.6 5746.1 5440.6 4432.5 
2843.7 1412.4 522.0 298.2 169.1 4.1 0.0 
1523.5 1594.6 1609.3 1606.9 1615.0 1642.0 1681.2 1725.3 1768.6 1811.9 1863.4 1932.0 2021.0 2141.9 2301.2 
2512.0 2770.1 3087.9 3433.5 3820.7 4204.6 4533.8 4840.2 5073.0 5264.2 5404.7 5461.0 5226.6 4357.4 2808.5 
1244.2 457.5 232.8 120.9 22.1 2.5 0.0 
1523.5 1566.8 1571.7 1569.3 1575.0 1594.6 1628.9 1668.1 1710.6 1755.5 1808.6 1882.2 1983.5 2125.6 2320.8 
2581.4 2900.0 3288.9 3692.4 4086.2 4409.7 4656.4 4838.6 4979.9 5063.2 5064.8 4864.7 4191.6 2776.7 1216.4 
317.8 120.9 64.5 35.1 14.7 3.3 0.0 
1523.5 1535.8 1517.8 1507.2 1508.0 1524.4 1553.8 1587.3 1619.1 1655.1 1700.8 1759.6 1842.9 1967.1 2132.9 
2360.9 2652.5 2981.7 3342.8 3636.9 3855.8 3986.5 4081.3 4145.0 4122.9 3974.3 3534.8 2691.7 1474.5 495.0 147.9 
78.4 54.7 45.7 33.5 7.4 0.0 
1523.5 1513.7 1483.5 1457.4 1445.9 1451.6 1468.0 1486.8 1505.6 1528.4 1556.2 1596.2 1654.2 1740.8 1861.7 
2039.0 2255.5 2531.6 2819.2 3039.7 3197.4 3275.0 3310.1 3296.2 3193.3 2971.1 2516.1 1808.6 909.2 308.8 105.4 
68.6 56.4 48.2 32.7 9.0 0.0 
1523.5 1485.1 1438.6 1396.9 1370.0 1356.1 1352.8 1353.6 1353.6 1353.6 1354.4 1361.0 1377.3 1405.9 1458.2 
1543.1 1653.4 1788.2 1927.1 2013.7 2026.8 1967.9 1856.8 1692.6 1462.3 1176.3 831.6 505.7 239.4 102.1 53.9 35.9 
19.6 12.3 6.5 2.5 0.0 
1523.5 1451.6 1370.0 1289.9 1218.8 1158.4 1104.5 1048.9 985.2 914.1 835.7 749.1 651.9 551.4 453.4 359.4 279.4 
220.6 182.2 159.3 142.1 128.3 115.2 103.7 92.3 80.9 69.4 58.8 46.6 35.1 24.5 17.2 11.4 6.5 4.9 3.3 0.0 
1523.5 1419.8 1300.5 1176.3 1055.4 937.0 816.1 693.6 569.4 454.2 355.4 276.9 228.7 205.0 190.3 175.6 164.2 151.9 
140.5 128.3 116.8 106.2 97.2 88.2 79.2 68.6 58.0 49.8 40.8 31.9 22.9 15.5 10.6 7.4 5.7 4.1 0.0 
1523.5 1389.6 1230.3 1063.6 882.3 712.3 549.8 417.4 313.7 251.6 228.7 215.7 203.4 192.0 177.3 165.0 153.6 143.0 
133.2 122.5 113.6 103.7 93.9 84.1 74.3 65.4 56.4 48.2 40.8 33.5 24.5 18.8 13.9 9.8 6.5 4.1 0.0 
1523.5 1350.4 1164.1 950.1 729.5 534.3 373.3 276.9 239.4 227.1 216.5 206.7 196.1 184.6 169.9 159.3 147.9 137.2 
128.3 118.5 109.5 99.7 89.0 78.4 67.8 58.8 49.8 42.5 35.1 30.2 24.5 18.8 13.9 10.6 8.2 5.7 0.0 
1523.5 1331.6 1104.5 857.8 598.8 409.3 282.7 241.8 230.4 219.7 210.8 201.8 191.2 178.9 166.6 155.2 143.8 134.0 
124.2 113.6 102.1 90.7 79.2 67.8 57.2 49.0 40.8 34.3 29.4 25.3 22.1 18.8 15.5 13.1 10.6 8.2 0.0 
1523.5 1308.7 1064.4 785.9 519.6 334.9 252.4 236.1 226.3 217.3 208.3 199.3 189.5 177.3 165.8 153.6 141.3 129.1 117.6 
105.4 92.3 80.1 67.8 55.5 45.7 37.6 31.0 27.0 24.5 22.9 22.1 20.4 18.8 15.5 13.1 9.8 0.0 
1523.5 1289.1 1028.5 730.3 463.2 294.9 244.3 233.6 223.8 214.8 205.9 196.9 187.1 174.8 162.6 150.3 137.2 123.4 109.5 
95.6 81.7 68.6 56.4 46.6 37.6 31.0 27.0 24.5 23.7 22.9 22.9 22.1 20.4 18.0 14.7 11.4 0.0 
1523.5 1278.5 1009.7 707.4 435.4 278.6 242.6 232.0 223.0 214.0 204.2 194.4 184.6 172.4 160.1 147.9 134.0 118.5 103.7 
89.0 75.2 62.1 50.6 40.8 33.5 28.6 25.3 23.7 22.9 22.9 22.9 22.1 20.4 18.8 16.3 12.3 0.0 
1523.5 1284.2 1013.8 703.4 440.3 274.5 242.6 232.8 223.0 213.2 204.2 194.4 183.8 171.6 160.1 147.0 132.3 117.6 102.1 
87.4 73.5 60.5 49.0 40.0 32.7 27.8 24.5 23.7 22.9 22.9 22.9 22.1 20.4 18.8 16.3 12.3 0.0 
